Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
EA5R1200NUXMODSRQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
EA5R1200NUXMODSRQ
Order ID no. 3042088
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45,2 mm x 36 mm x 1278 mm
Electrical connection
Connector
Function
Light curtain - receiver
Housing material
Metal
Housing quality
AL
Max. range (mm)
1500
Number of beams
240
Operating mode
Receiver
Optical resolution (mm)
5
Output function
NPN/Analog output
Protection class
IP65
Scan field (mm)
1200
Switching element function
2 x NO contact
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
2.097,00 €
home
Turck-Shop
Products
Others
EA5R1200NUXMODSRQ
Item Total
2.097,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support