Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18-2VNLV-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VNLV-Q8
Order ID no. 3042152
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
73 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Retroreflective Sensor
Operating mode
Unpolarized
Output function
NPN
Protection class
IP67
Max. range (mm)
7500
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€85.20
home
Turck-Shop
Products
Others
S18-2VNLV-Q8
Item Total
€85.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support