Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
S18-2NAES-9M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
S18-2NAES-9M
Order ID no. 3042196
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
88 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
25000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
645
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
S18-2NAES-9M
In Stock
Price Group
F3
List Price
46,00 €
Item Total
46,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support