Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50LMXXPPB2QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50LMXXPPB2QP
Order ID no. 3042295
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
63,7 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Input type
PNP
Light type
Magenta
Number of colors/segments
1
Output function
Potential-free
Protection class
IP65
Special features
Wash down
Switching element function
NO contact
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
117,00 €
Item Total
117,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50LMXXPPB2QP
Contact Support