Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S30AW3FF100 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S30AW3FF100
Order ID no. 3042622
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP67
Special features
Wash down
Switching element function
Light operation
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
187,40 €
Item Total
187,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S30AW3FF100
Contact Support