Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIRS1X169U | TURCK - Your Global Automation Partner
Plastic Fiber
PIRS1X169U
Order ID no. 3042819
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Rectangular
Function
Opposed mode sensor (transmitter/receiver)
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Scan field (mm)
5.26
Special features
Detection of small parts
Price Group
F3
List Price
297,30 €
Item Total
297,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PIRS1X169U
Contact Support