Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PFS69S6 | TURCK - Your Global Automation Partner
Accessories
PFS69S6
Order ID no. 3042824
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
2000 mm
Function
Thermowell
Function accessories for
Photoelectric sensors
Price Group
F3
List Price
44,20 €
home
Turck-Shop
Products
Others
PFS69S6
Item Total
44,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support