Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
D11SN6FPQ | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D11SN6FPQ
Order ID no. 3043344
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
77,7 mm x 11 mm x 35 mm
Electrical connection
Connector
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP54
Setting option
Potentiometer
Switching element function
NO/NC
Switching frequency (kHz)
1
Wavelength (nm)
680
Key Features
Protection class
IP54
home
Turck-Shop
Products
Others
D11SN6FPQ
Item Total
142,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
142,70 €