Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LS4ELQ5 | TURCK - Your Global Automation Partner
Photoelectric sensor light screen, emitter
LS4ELQ5
Order ID no. 3043448
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
114 mm x 49 mm x 40 mm
Function
Light curtain
Light type
IR
Max. range (mm)
2300
Operating voltage
DC
Protection class
IP54
Switching frequency (kHz)
0.09
Wavelength (nm)
880
Key Features
Protection class
IP54
In Stock
Price Group
F3
List Price
309,00 €
Item Total
309,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LS4ELQ5
Contact Support