Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LS4RLQ5 | TURCK - Your Global Automation Partner
Photoelectric sensor light screen receiver
LS4RLQ5
Order ID no. 3043449
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
114 mm x 49 mm x 40 mm
Function
Light curtain
Max. range (mm)
2300
Operating voltage
DC
Protection class
IP54
Switching frequency (kHz)
0.09
Key Features
Protection class
IP54
In Stock
Price Group
F3
List Price
453,10 €
Item Total
453,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LS4RLQ5
Contact Support