Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312DQDP-44020 | TURCK - Your Global Automation Partner
SM312DQDP-44020
Order ID no. 3044020
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Electrical connection
Cable with connector
Max. range (mm)
380
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
215,10 €
Item Total
215,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM312DQDP-44020
Contact Support