Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12DAB6FPH-44093 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D12DAB6FPH-44093
Order ID no. 3044093
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
64 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP11
Setting option
Potentiometer
Switching element function
normally open NO
Switching frequency (kHz)
10
Wavelength (nm)
680
Key Features
home
Turck-Shop
Products
Others
D12DAB6FPH-44093
Protection class
IP11
Item Total
428,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
428,40 €