Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q45UBB63DA W/30 | TURCK - Your Global Automation Partner
Ultrasonic sensor Diffuse-mode sensor
Q45UBB63DA W/30
Order ID no. 3044131
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
60,5 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
1400
Operating mode
Time-of-Flight
Output function
PNP/NPN
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q45UBB63DA W/30
Item Total
704,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
704,00 €