Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D11EP6FPQ | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D11EP6FPQ
Order ID no. 3044276
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
77,7 mm x 11 mm x 35 mm
Electrical connection
Connector
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP54
Setting option
Push Button, Remote Teach
Switching element function
normally open NO
Switching frequency (kHz)
2.5
Wavelength (nm)
680
Key Features
Protection class
IP54
In Stock
Price Group
B1
List Price
193,00 €
home
Turck-Shop
Products
Others
D11EP6FPQ
Item Total
193,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support