Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T18RP6RQ | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
T18RP6RQ
Order ID no. 3044382
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
20000
Operating mode
Receiver
Output function
PNP
Protection class
IP67, IP69K
Special features
Wash down
Switching element function
Connection programmable
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
105,30 €
Item Total
105,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
T18RP6RQ
Contact Support