Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312WQD-44664 | TURCK - Your Global Automation Partner
SM312WQD-44664 MINI-BEAM NPN ONLY - BLACK WIRE
SM312WQD-44664
Order ID no. 3044664
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
130
Operating mode
Divergent
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
2,42 €
home
Turck-Shop
Products
Others
SM312WQD-44664
Item Total
2,42 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support