Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
DF-G1-KS-9M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G1-KS-9M
Order ID no. 3044716
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
9
Communication protocol
IO-Link
Design
Rectangular
Dimensions (L x W x H)
79,3 mm x 10 mm x 33 mm
Electrical connection
Cable
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Setting option
Push Button
Special features
keep/defer
Switching element function
NO/NC
Switching frequency (kHz)
5
Wavelength (nm)
660
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
DF-G1-KS-9M
Item Total
215,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
215,90 €