Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q10AN6R | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10AN6R
Order ID no. 3044748
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
21,6 mm x 20 mm x 10 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Opposed mode sensor
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Max. range (mm)
1800
Switching element function
NO contact, light operation
Switching frequency (kHz)
0.083
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
€100.90
home
Turck-Shop
Products
Others
Q10AN6R
Item Total
€100.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support