Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q10AN6DQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10AN6DQ
Order ID no. 3044858
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
42,4 mm x 20 mm x 10 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Proximity switch
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Max. range (mm)
500
Setting option
Potentiometer
Switching element function
NO contact, light operation
Switching frequency (kHz)
0.15
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
€167.70
home
Turck-Shop
Products
Others
Q10AN6DQ
Item Total
€167.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support