Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q10RN6DQ | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q10RN6DQ
Order ID no. 3044860
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
42,4 mm x 20 mm x 10 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
500
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact, dark operation
Switching frequency (kHz)
0.15
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q10RN6DQ
Item Total
134,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
134,10 €