Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BRT-48X32 | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-48X32
Order ID no. 3044994
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Design
Rectangular
Dimensions (L x W x H)
8 mm x 32,5 mm x 48 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
13,50 €
home
Turck-Shop
Products
Others
BRT-48X32
Item Total
13,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support