Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BRT-100X18A | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-100X18A
Order ID no. 3044998
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Design
Rectangular
Dimensions (L x W x H)
6,5 mm x 18,5 mm x 120 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
11,70 €
home
Turck-Shop
Products
Others
BRT-100X18A
Item Total
11,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support