Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PBCAT21TS | TURCK - Your Global Automation Partner
Plastic Fiber
PBCAT21TS
Order ID no. 3045080
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Price Group
F3
List Price
290,10 €
home
Turck-Shop
Products
Others
PBCAT21TS
Item Total
290,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support