Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S18S2P6LPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
S18S2P6LPQ
Order ID no. 3045154
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
78,7 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
2000
Operating mode
Polarized
Output function
PNP
Protection class
IP67, IP69
Special features
Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
680
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
145,80 €
Item Total
145,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S18S2P6LPQ
Contact Support