Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QM42VN6FP | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
QM42VN6FP
Order ID no. 3045785
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
48,5 mm x 12,7 mm x 42 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Light type
Red
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO/NC
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
193,20 €
Item Total
193,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QM42VN6FP
Contact Support