Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
QM42VN6FPQ | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
QM42VN6FPQ
Order ID no. 3045786
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
48,5 mm x 12,7 mm x 60,2 mm
Electrical connection
Connector
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Light type
Red
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO/NC
Wavelength (nm)
660
home
Turck-Shop
Products
Others
QM42VN6FPQ
Key Features
Protection class
IP67
Item Total
194,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
194,80 €