Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
SM312LVM5VQD 5 VOLT DC SCANNER RETROREFLECTIVE VISIBLE QD
SM312LVM5VQD
Order ID no. 3046151
In Stock
Price Group
F3
List Price
€309.80
Item Total
€309.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
SM312LVM5VQD
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Retroreflective Sensor
Operating mode
Unpolarized
Protection class
IP67
Max. range (mm)
5000
Setting option
Potentiometer
Wavelength (nm)
650
Key Features
Protection class
IP67
add_shopping_cart
person
Login