Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PD45VN6C100 | TURCK - Your Global Automation Partner
Photoelectric sensor convergent mode laser sensor
PD45VN6C100
Order ID no. 3046286
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
45,6 mm x 12,7 mm x 40,6 mm
Electrical connection
Cable
Focal distance (mm)
102
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
2
Light type
Red
Max. range (mm)
102
Operating mode
Convergent
Output function
NPN
Protection class
IP54
Setting option
Potentiometer
Special features
Laser
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
Wavelength (nm)
650
home
Turck-Shop
Products
Others
PD45VN6C100
Key Features
Protection class
IP54
Item Total
748,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
748,00 €