Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45UBB63BC W/30 | TURCK - Your Global Automation Partner
Ultrasonic sensor Diffuse-mode sensor
Q45UBB63BC W/30
Order ID no. 3046361
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
79,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
3000
Operating mode
Time-of-Flight
Output function
PNP/NPN
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection, Pump function
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
655,00 €
Item Total
655,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q45UBB63BC W/30
Contact Support