Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SI-MAG2SM | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety technology Safety switches
SI-MAG2SM
Order ID no. 3046991
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Cascadable
No
Category acc. to ISO 13849-1:2008
4
Coding level/tamper protection
Low
Connector type
Open end
Design
Rectangular
Electrical connection
Cable
Function
Safety switch - magnetic
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
4
Output function
Potential-free
PL acc. to EN ISO 13849-1
Level e
Protection class
IP67
SIL acc. to IEC 61508
3
Special features
Wash down
Switching element function
NO/NC
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
96,70 €
Item Total
96,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SI-MAG2SM
Contact Support