Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SI-MAG2MM | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Coding Magnet For Magnetic Safety Switches
SI-MAG2MM
Order ID no. 3046992
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Cascadable
No
Coding level/tamper protection
Low
Design
Rectangular
Dimensions (L x W x H)
26 mm x 13 mm x 43 mm
Function
Safety switch - magnetic
Housing material
Plastic
Housing quality
Thermoplastic material
Protection class
IP67
Special features
Wash down
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
35,80 €
Item Total
35,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SI-MAG2MM
Contact Support