Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312FPBMHS | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
SM312FPBMHS
Order ID no. 3047276
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Blue
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
normally open NO
Wavelength (nm)
475
home
Turck-Shop
Products
Others
SM312FPBMHS
Key Features
Protection class
IP67
Item Total
242,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
242,00 €