Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312FVMHS-47451 | TURCK - Your Global Automation Partner
SM312FVMHS-47451 MINIBEAM 5-15V W/CONNECTOR MODIFICATION
SM312FVMHS-47451
Order ID no. 3047451
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
2,42 €
home
Turck-Shop
Products
Others
SM312FVMHS-47451
Item Total
2,42 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support