Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45ULIU64BCR W/30' | TURCK - Your Global Automation Partner
Ultrasonic sensor Diffuse-mode sensor
Q45ULIU64BCR W/30'
Order ID no. 3047556
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
79,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
3000
Operating mode
Time-of-Flight
Output function
Analog output
Protection class
IP67
Radiation direction
straight
Special features
Clear object detection
Key Features
home
Turck-Shop
Products
Others
Q45ULIU64BCR W/30'
Protection class
IP67
Item Total
879,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
879,00 €