Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MACP-1 | TURCK - Your Global Automation Partner
EZ-Array Measuring Light Screen Controller
MACP-1
Order ID no. 3047820
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
CE, cULus recognized
Communication protocol
RS232, RS485
Design
Rectangular
Dimensions (L x W x H)
110 mm x 100 mm x 75 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Controller
Housing material
Plastic
Housing quality
PC
Output function
PNP
Protection class
IP20
Switching element function
2 x NO contact
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
MACP-1
In Stock
Price Group
F3
List Price
612,00 €
Item Total
612,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support