Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIE66UTMNL | TURCK - Your Global Automation Partner
Plastic Fiber
PIE66UTMNL
Order ID no. 3048052
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Circular
Function
Opposed mode sensor (transmitter/receiver)
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Special features
Chemical-resistant, Resistant to chemicals
In Stock
Price Group
F3
List Price
245,40 €
home
Turck-Shop
Products
Others
PIE66UTMNL
Item Total
245,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support