Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S30SP6FF400Q-48314 | TURCK - Your Global Automation Partner
S30SP6FF400Q-48314 200 MS OFF DELAY W/DEAD ZONE&RED VIS LED
S30SP6FF400Q-48314
Order ID no. 3048314
In Stock
home
Home
Loading...
Technical Data
Special features
keep/defer, Wash down
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Tube
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Proximity switch
Operating mode
Background suppression, non-adjustable
Protection class
IP69
Max. range (mm)
400
Key Features
Protection class
IP69
Price Group
F3
List Price
€289.50
home
Turck-Shop
Products
Others
S30SP6FF400Q-48314
Item Total
€289.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support