Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q23SN6CV50Q | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
Q23SN6CV50Q
Order ID no. 3048401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
23 mm x 12 mm x 34 mm
Electrical connection
Cable with connector
Focal distance (mm)
50
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
50
Operating mode
Convergent
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
Q23SN6CV50Q
Item Total
162,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
162,80 €