Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12EN6FPQ6 | TURCK - Your Global Automation Partner
Photoelectric Sensor
D12EN6FPQ6
Order ID no. 3048630
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
12 mm x 30 mm
Electrical connection
Cable with connector
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Output function
NPN
Protection class
IP11
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
680
Key Features
Protection class
IP11
In Stock
Price Group
B1
List Price
372,60 €
home
Turck-Shop
Products
Others
D12EN6FPQ6
Item Total
372,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support