Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T18RN6LPQ | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
T18RN6LPQ
Order ID no. 3048640
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red polarized
Max. range (mm)
2000
Operating mode
Polarized
Protection class
IP67, IP69
Special features
Wash down
Wavelength (nm)
680
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
142,70 €
Item Total
142,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
T18RN6LPQ
Contact Support