Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FOBP-MI-UNP6X-H1141 | TURCK - Your Global Automation Partner
bitte leer lassen>
FOBP-MI-UNP6X-H1141
Order ID no. 3048733
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
PBT
Light type
Blue
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Wavelength (nm)
475
Key Features
Protection class
IP67
Price Group
F3
List Price
248,60 €
Item Total
248,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FOBP-MI-UNP6X-H1141
Contact Support