Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QH23SP6FP | TURCK - Your Global Automation Partner
Photoelectric Sensor
QH23SP6FP
Order ID no. 3048811
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 10 mm x 23 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
141,00 €
Item Total
141,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QH23SP6FP
Contact Support