Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QH23SP6RQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QH23SP6RQ
Order ID no. 3048817
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
34 mm x 10 mm x 23 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
8000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Key Features
Protection class
IP67
Price Group
B1
List Price
137,20 €
Item Total
137,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QH23SP6RQ
Contact Support