Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QH23SN6FPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QH23SN6FPQ
Order ID no. 3048821
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 10 mm x 23 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
162,80 €
Item Total
162,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QH23SN6FPQ
Contact Support