Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QMT42VN6AFV400 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
QMT42VN6AFV400 W/30
Order ID no. 3048943
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
42 mm x 18 mm x 58 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
ZN
Light type
Red
Max. range (mm)
400
Operating mode
Background suppression, adjustable
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QMT42VN6AFV400 W/30
Item Total
410,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
410,30 €