Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q10RN6R W/30 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10RN6R W/30
Order ID no. 3049501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
21,6 mm x 20 mm x 10 mm
Electrical connection
Cable
Function
Opposed mode sensor (receiver)
Housing material
Plastic
Housing quality
ABS
Light type
IR
Max. range (mm)
1800
Output function
NPN
Protection class
IP67
Switching element function
NO contact, dark operation
Switching frequency (kHz)
0.083
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
121,00 €
home
Turck-Shop
Products
Others
Q10RN6R W/30
Item Total
121,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support