Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q10RP6D W/30 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q10RP6D W/30
Order ID no. 3049508
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
35 mm x 20 mm x 10 mm
Electrical connection
Cable
Function
Diffuse mode sensor
Housing material
Plastic
Housing quality
ABS
Light type
IR
Max. range (mm)
500
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact, dark operation
Switching frequency (kHz)
0.15
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
182,80 €
home
Turck-Shop
Products
Others
Q10RP6D W/30
Item Total
182,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support