Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BRT-50D | TURCK - Your Global Automation Partner
Accessories Reflector
BRT-50D
Order ID no. 3049813
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-20
Design
Circular
Dimensions (L x W x H)
10,2 mm
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
12,90 €
home
Turck-Shop
Products
Others
BRT-50D
Item Total
12,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support