Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312LVMHS-50248 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
SM312LVMHS-50248
Order ID no. 3050248
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular with thread
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
5000
Operating mode
Unpolarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
411,70 €
home
Turck-Shop
Products
Others
SM312LVMHS-50248
Item Total
411,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support