Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D11EP6FPG | TURCK - Your Global Automation Partner
Photoelectric Sensor
D11EP6FPG
Order ID no. 3050380
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
64,1 mm x 11 mm x 35 mm
Electrical connection
Cable
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
ABS
Light type
Green
Output function
PNP
Protection class
IP54
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
525
Key Features
Protection class
IP54
In Stock
Price Group
B1
List Price
246,40 €
Item Total
246,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
D11EP6FPG
Contact Support